Say hello to Ally™ - our brand new family member
Danfoss Ally™ gives you all the benefits of a full-blown smart heating system – in a simple easy-to-use app.
With Danfoss Ally™ you get full control of your radiator and hydronic floor heating as well as your heating bill.
From virtually anywhere and at any time whether you’re at home or on the go.
Why choose Danfoss Ally™? Watch the video and find out why and how.
Watch animation
See how easily Danfoss Ally™ can help you improve your home heating.
The Danfoss Ally™ App is literally all you need to control, schedule, and monitor your home heating – from anywhere and at any time.
Your smart home – even smarter
The newest addition to the Danfoss Ally™ family
Boost your boiler’s energy efficiency with the Danfoss Ally™ Boiler Relay
The Danfoss Ally™ Boiler Relay helps you optimize your boiler system’s energy efficiency, by making sure the boiler is only active when there is an actual heat demand. It connects the heat demand with the heat supply in boiler heating systems to increase energy efficiency and energy consumptions.
With the Danfoss Ally™ Boiler Relay, you get:
- A Zigbee-certified product, compatible with the Danfoss Ally™ Gateway and third-party certified systems.
- A product that meets market standards for functionality
- Step by step “in app” installation
Over-the-air (OTA) firmware upgradable
Danfoss Ally™ Radiator Thermostats are masters in temperature regulation. But what if your radiator is hidden behind a curtain or a piece of furniture? No problem! Add the Danfoss Ally™ Room Sensor to your set-up and achieve a perfect indoor climate.
The small and discrete room sensor measures both temperature and humidity, and communicates back to the Ally™ Gateway.
What you get: temperature perfection in every room.
Facts about the Danfoss Ally™ Room Sensor:
- Measures the temperature and humidity
- Increases indoor comfort
- Neutral, compact design which fits with most interiors
- Easy installation with no tools needed
- Controlled from the Danfoss Ally™ App
- Battery-powered with a battery lifetime of up to 5 years
- Zigbee 3.0 certified
Features of Danfoss Ally™ smart home heating
App control from everywhere
Be in control of your home heating. Always. Whether at home or on the go.
Voice control
”Hey Google, turn up the heat in the bathroom!”
Precise temperature control
Precision! Set 21 degrees. Get 21 degrees. Nothing more. Nothing less.
Up to 30% energy savings
Be nice to the climate and your wallet at the same time.
Heating schedule
Adjust your heating to your days and your nights. Comfort up. Costs down. It’s that smart.
Low noise
If it’s automated and starts working in the middle of the night, you want it to be quiet.
Ease of use
Life is complicated enough as it is. No need for your smart heating to be. Ally™ is intuitive.
Easy installation
Installing and setting up Danfoss Ally™ is as easy as 1-2-3.
Open window detection
Ally™: "You left a window open?" "No problem, I will take care of that the next 30 minutes"
Over-the-air (OTA) firmware upgradable
No worries, no actions are needed to have up-to-date firmware. The update installs automatically
Built on decades of heating precision
At Danfoss, we have pioneered temperature precision for decades. Since 1933 – to be precise. And today, ensuring superior temperature precision is still at the very core of our DNA. So much so, that we have built the Danfoss Ally™ software on top of our market-leading experience and expertise from the thermostat and valve industry.
This means that you can always rely on the flawless precision and control of your smart heating system. Not to mention silent valve adjustment thanks to unrivalled Danfoss quality. Together, this ensures you optimum comfort, minimum breakdowns, and maximum intelligence – all built into your smart heating system.
Small footprint. Big savings. Smart heating.
Danfoss Ally™ is not only great news for cold feet – it also has a significant impact on reducing your environmental footprint too. Not to mention the potentially huge savings on your heating bill. Whereas traditional radiators and floor heating often heat at full blast – even when no one is home – you can easily schedule Danfoss Ally™ to automatically lower the temperature in the daytime when the family is at work or in school, etc. And, setting night-drops is a smart way to cut your consumption while increasing comfort and environmental consciousness too.
How it works
Home sweet smart home
We know how interconnectivity is the secret behind a truly smart home. Where devices are flawlessly connected in an intelligent network. In a smart ecosystem that allows you to control your world in your way. That’s why we now offer a smart heating solution with a bunch of benefits that is compatible with other Danfoss products and on top we have opened the system to the world.
Radiators, hydronic floor heating or both? Danfoss Ally™ offers a solution for every home and every need
Danfoss Ally™ is Danfoss’ new front runner in smart heating solutions. Danfoss Ally™ is cloud based and you get full control of your radiator and hydronic floor heating from anywhere. With everything in control you are secured convenience and a perfect indoor climate.
Need to make a quick change when you’re on the go?
All you need is the Danfoss Ally™ App.
The Danfoss Ally™ product offering includes:
- Danfoss Ally™ Gateway
- Danfoss Ally™ Radiator Thermostats
- Danfoss Ally™ Room Sensor
- Integration with Danfoss Icon™ intelligent control for your hydronic floor heating
- Everything is controlled from the Danfoss Ally™ App, available from App Store and Google Play.
What type of heating are you looking for?
Danfoss Ally™ is your perfect match whether your home is heated with radiators, hydronic floor heating or a combination of both.
All solutions are compatible with almost any heating application, oil, gas, district heating, heat pumps.
A smart heating system that’s all ears
Data safety - better safe than sorry
In addition to data protection during communication between your smartphone and Danfoss smart heating systems we ensure the highest level of security. To provide high security level we are continuously monitoring and improving our technical and organizational security measures.
Cloud data storage with user agreement only.
Independent security tests by external data protection specialists to ensure system’s stability and resistance to external impacts.
Continuous software code review to ensure there are no back door exits.
Report security concerns or security vulnerability if you have discovered an issue with one of our products or services.
Tools and apps
Intuitive user interface
The Danfoss Ally™ App is literally all you need to control, schedule, and monitor your home heating – from anywhere and at any time. Simply download the app from Google Play or the App Store and you’re ready.
The intuitive app user interface is designed to make your everyday life as simple and comfortable as possible. The app guides you through the quick setup. Lets you fit your home heating to your daily routines. And gives you the complete overview and control at all times. One app. One screen. One simple user experience. That’s it.
Life is complicated enough as it is. No need for your smart heating to be
Installation
Ready. Set. Ally. Installing and setting up Danfoss Ally™ Radiator Thermostats is as easy as 1-2-3.
Simply follow the intuitive step-by-step guide in the Danfoss Ally™ App – and you’re done within a matter of minutes!
Add rooms and create individual temperature zones with just a few clicks. The app tells you everything you have to do. And the simple and visual calendar functionality makes scheduling whole weeks and vacations a breeze.
Installing floor heating? Do it yourself or do it for me?
We recommend to have your hydronic floor heating system installed by a professional.
We have made a collection of all the information and tools your installer needs to give you the best advice, find all the information your need here.
Case stories
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }From cold floors to full comfort in Holstebro, Denmark
Tina and Per Anker live in Holstebro with their two adult children and Hannibal the cat in a 146 m2 home. Before the family installed a combination of underfloor heating and new radiator thermostats, they lacked comfort and sufficient heating.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Danfoss Ally™ Radiator Thermostats ensure comfort and wellbeing for school children
400 Danfoss Ally™ Radiator Thermostats have been combined with a pioneering new type of broadband heat distribution center for district heating and excess heat recovery.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Ambiant Group supports the green agenda by integrating 200 intelligent Ally™ Radiator Thermostats in Building Management Solution
Equipping 200 radiators with Danfoss Ally™ Radiator Thermostats and integrating them into the Ambiant building management system via the Zigbee standard.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Smart heating renovation of a single family home in Ballan-Miré, France.
Implementing smart heating in a single family house in Ballan-Miré, France. The house owners, who are passionate about home automation, wanted to control different environments, including heating, which has a significant role in energy consumption. The project consisted of fitting the 13 radiators with Danfoss Ally™ Radiator Thermostats and connecting them to a JEEDOM gateway.
Support
Are you looking for specific product information?
Are you looking for specific product information for new or already installed products?
Click here to find documentation, installation videos, FAQ's and guides.
Related solutions
Smart heating by Danfoss
Danfoss smart heating has a solution for every home and every need, from a stand-alone smart radiator thermostat to complete smart heating solutions for total control
– anytime anywhere.
Danfoss Ally™ Pro - Manage your building smarter
Danfoss Ally™ Pro enables you to connect and control our range of Danfoss products for better comfort in buildings. The Ally™ Pro platform is intuitive and can be controlled from anywhere. It also easily integrates into traditional Building Management Systems via an open API interface.